Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KGM-GE/I-GSM-24V - Small Geared Motors GE/I with DC Motor, Voltage
Bill of material
43031501+43040500
ARTNR
Product No. Gearbox
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material Gearbox
Housing: aluminum die casting mold, gears: milled from high quality plastics and steels.
LG
Bearing system
Motor: Kugellager; Getriebe: Sinterbronze-Gleitlager
MT
Hinweis zum Motor
Bitte beachten: Der Motor erwärmt sich im Dauerbetrieb auf 50 - 60°C
SM
Lubrication
Wartungsfreie Fettschmierung
HW
Note
Motor und Getriebe müssen separat bestellt werden.
AUSF
Version
Gleichstrommotor 24V mit Stirnradgetriebe GE/I
UEB
i - Ratio
MD2
Motor Speed DC-Motor 12V / 24V
6000 1/min
ADZ2
Output Speed in Relation to Motor Speed 6000 1/min.
1/min
MZDM
Limit Load Gearbox - max. continous Torque
Ncm
MAM
Limit Load Gearbox - max. starting Torque
Ncm
NL
Nominal Power
6.7 W
GWG
Gearbox Efficiency-grad
%
AA
Measure a
mm
B
Measure b
mm
C
Measure c
mm
GEW
Weight Gearbox
kg
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices